text.skipToContent text.skipToNavigation

Catalog No. : 65-C

Description:  3/8 FLEX METAL 1-HOLE STRAP

UPC: 622538000453

Made or assembled in Canada.

3/8 Inch Flex Metal 1-Hole Cable Strap. For Armored cable 2#12, 2#10, 3#14 and 3#12.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

For use with armoured cable and flexible metal conduit

Specifications

Material

Metal

Classifications

Brand Name

Iberville

Standard

4484
4484

Dimensions

Size

3/8 Inch

Documents/Support Tools

Sales Drawing

Click here