text.skipToContent text.skipToNavigation

Alternate Catalog No. : 644 1AL

Catalog No. : 6441AL

Description:  ALUM. W/ 1 INCH TAPPED HOLES

UPC: 785991072136

Four Gang Flush Service Floor Box, 148 Cubic Inches, Length 5-1/2 Inches, Width 12-15/16 Inches, Depth 3-5/8 Inches, 1 Inch Conduit Hubs, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Cast iron watertight body and painted silver enamel inside and out for additional corrosion resistance
  • Interior and exterior leveling screws permit adjustment to finished floor with removable partitions for large capacity requirements on 2, 3 and 4 gang.
  • Shipped complete with expendable cap to prevent ingress of concrete during pour.

Descriptors

Category

Floor boxes

Special Features

Fully adjustable

Application

Ideal for the modern office with workstations that have power, communications and data equipment

Specifications

Material

Aluminum

Cubic Capacity

148 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Documents/Support Tools

Sales Drawing

Click here