text.skipToContent text.skipToNavigation

Catalog No. : 6434FRXTS

Description:  FEM RCPT 60A 3P4W 480V NMT

UPC: 708917133483

Non-Metallic Female Receptacle - Rating 60A, 480V, 3 Pole 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3