text.skipToContent text.skipToNavigation

Catalog No. : 642-TB

Description:  2-G FLUSH SVC FLR-BX 74CU HUB3/4IN

UPC: 785991135626

Two Gang Flush Service Floor Box, 74 Cubic Inches, Length 5-1/2 Inches, Width 7 Inches, Depth 3-5/8 Inches, 3/4 Inch Conduit Hubs, Cast Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Cast iron watertight body and painted silver enamel inside and out for additional corrosion resistance
  • Interior and exterior leveling screws permit adjustment to finished floor with removable partitions for large capacity requirements on 2, 3 and 4 gang.
  • Shipped complete with expendable cap to prevent ingress of concrete during pour.

Descriptors

Category

Floor boxes

Special Features

Fully adjustable

Application

Ideal for the modern office with workstations that have power, communications and data equipment

Specifications

Material

Cast Iron

Cubic Capacity

74 cu in

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Documents/Support Tools

Sales Drawing

Click here