Alternate Catalog No. : 641 AL
Catalog No. : 641AL
Description: 1-G FLUSH FLR-BX HUB1IN W/AL TRIM
UPC: 785991617467
Single Gang Flush Service Floor Box, 35 Cubic Inches, Length 5-1/2 Inches, Width 4 Inches, Depth 3-5/8 Inches, 3/4 Inch Conduit Hubs, Aluminum
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Cast iron watertight body and painted silver enamel inside and out for additional corrosion resistance
- Interior and exterior leveling screws permit adjustment to finished floor with removable partitions for large capacity requirements on 2, 3 and 4 gang.
- Shipped complete with expendable cap to prevent ingress of concrete during pour.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Fully adjustable |
|
Application |
Ideal for the modern office with workstations that have power, communications and data equipment |
Specifications
|
Material |
Aluminum |
|
Cubic Capacity |
35 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | N/A | N/A |
| CSA | 5043 | 441101 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |