text.skipToContent text.skipToNavigation

Catalog No. : 640-TB

Description:  STEEL SEAT PLATES

UPC: 785991135664

Seating Plates for use with P 64 2, P 64 1/2 2 and P 64 3/4 2 floor plate assemblies.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with 640, 640 P, 740 and 840 series floor boxes.

Specifications

Material

Steel

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here