text.skipToContent text.skipToNavigation

Catalog No. : 63D

Description:  WIRE CONN AL/CU BROWN

UPC: 67396015087

Made or assembled in Canada.

ACS Wire Connector Dark Brown #18 - #12 AWG Temperature Rating of 125 Degrees Celsius Flip-Pak of 500
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Twist on wire connector

Specifications

Conductor Range

18-12 AWG

Mounting

Twist-On

Voltage Rating

600 V

Material

Thermoplastic Valox Resin

Color

Dark Brown

Temperature Rating

257 F , 125 C

Classifications

Brand Name

Marrette

Standard

CSA 6591

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1392153_2017-01-16 N/A
ETIM EC002319 Wire connector

Colour

Brown

Documents/Support Tools

Sales Drawing

Click here