text.skipToContent text.skipToNavigation

Catalog No. : 634MP4XT/0875

Description:  PLUG ASSY 60A 3P4W 250V .875IN BSHG

UPC: 708917270201

Plug Assembly, 60Amp, 3 Pole 4 Wire, 480 Volts, with 0.875 Inch Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Number of poles

3