text.skipToContent text.skipToNavigation

Catalog No. : 634FC2FXT

Description:  60 AMP, 250 VAC

UPC: 708917135258

Flange Connector with Screw Cap - Rating 60A 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A