text.skipToContent text.skipToNavigation

Catalog No. : 634FC2

Description:  3 POLE, 4 WIRE, 60 HZ CONNECTOR, MI

UPC: 708917141907

Female Connector - Rating 60A, 250V, 3 Pole 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3