text.skipToContent text.skipToNavigation

Catalog No. : 6234FRXTS

Description:  ASSEMBLY 60A/250V

UPC: 708917191223

Non-Metallic Female Receptacle - Rating 60A, 250V, 3 Pole 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Standard

UL e47956
UL e47956

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3