text.skipToContent text.skipToNavigation

Catalog No. : 6218

Description:  CABLE TRAY CLAMP

UPC: 786210062181

Malleable iron conduit to cable tray swivel clamp. Conduit size 3-1/2 inches - 4 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Malleable Iron

Finish

Zinc plated

Classifications

Brand Name

T&B Cable Tray

Standard

CSA 2884, CSA 4484
CSA 2884, CSA 4484

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here