text.skipToContent text.skipToNavigation

Catalog No. : 6216

Description:  CONDUIT TO CABLE TRAY CLAMP 2-1/2-3

UPC: 786210062167

Malleable iron conduit to cable tray swivel clamp. Conduit size 2-1/2 inches - 3 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Malleable Iron

Finish

Zinc Plated

Classifications

Brand Name

T&B Cable Tray

Standard

CSA 2884, CSA 4484
CSA 2884, CSA 4484

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here