text.skipToContent text.skipToNavigation

Catalog No. : 6211

Description:  CONDUIT TO CABLE TRAY CLAMP 1-1-1/4

UPC: 786210062112

Malleable iron conduit to cable tray swivel clamp. Conduit size 1 inch - 1-1/4 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Cable Tray

Standard

UL E3060, CSA 2884, CSA 4484
UL E3060, CSA 2884, CSA 4484

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here