text.skipToContent text.skipToNavigation

Catalog No. : 6210

Description:  CABLE TRAY CLAMP

UPC: 786210062105

Steel conduit to cable tray clamp. Conduit size 1/2 inch - 3/4 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Standard

UL E3060, CSA 2884, CSA 4484

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A N/A N/A
UL E3060 N/A KDER N/A N/A

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here