text.skipToContent text.skipToNavigation

Catalog No. : 61130

Description:  AL TP 1HL COMPCT LUG LNGBRL 1/0 GLD

UPC: 786210611303

Aluminum One-Hole Compact-Size Equipment Lug, Short Barrel, Blind End, Max 35kV, 1/0 AWG Wire, 3/8 Bolt Size, Tin Plated, Neoprene Insulating Cover, Die Code 45, Die Color Code Gold
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • For use with aluminum cables only. Can be direcly substituted for equipment mechanical lugs in most applications.
  • Electro Tin-Plated for Corrosion Resistance. Factory-filled with joint compound. Supplied with Neoprene insulating covers.
  • Cable Area Clearly Identified on Lug. Only 7 dies handle all 14 lug sizes.

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

600 V

Insulation

Neoprene

Material

Aluminum

Color

Gold

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809, CSA 4503, CSA 7222

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001053 Crimp cable lug for aluminium conductors

Material

Aluminium

Sleeve form

Short

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here