text.skipToContent text.skipToNavigation

Catalog No. : 610-TB

Description:  1.5 IN TO 1.25 IN THREADED REDUCER

UPC: 786210359618

Made or assembled in Canada.

1-1/2 Inch to 1-1/4 Inch Reducer, Malleable Iron for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit coupling

Application

Connects Two Different Sizes of Conduit Together or is Used to Replace a Coupling and Reducer in an Installation

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

1-1/2 to 1-1/4 in

Documents/Support Tools

Sales Drawing

Click here