Catalog No. : 60945
Description: AL REDUCING SPLICE 2/0CU 4/0AL WHT
UPC: 786210609454
Aluminum Reducing Splice Connector for Copper Wire Size 2/0, Aluminum Wire Size 4/0, Tin Plated, Die Code 66H, Die Color Code White
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Filled with high-temperature oxide inhibiting compound.
- Designed for the right combination of equivalent sizes (Example: 4/0 Aluminum to 2/0 Copper)
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Filled with high-temperature oxide inhibiting compound. |
Specifications
|
Conductor Range |
2/0 AWG |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Color |
White |
|
Voltage Rating |
600 V |
|
Insulation |
None |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Other |
|
Surface protection |
Tinned |
|
Insulation |
None |