Alternate Catalog No. : 604 SC
Catalog No. : 604SC
Description: 1-G FL SVC FLR-BX 15CU 4X4.25X2IN
UPC: 785991616408
Single Gang Flush Service Floor Box, 15 Cubic Inches, Length 4 Inches, Width 4-1/4 Inches, Depth 2 Inches, Hub Size 3/4 Inches, Cast Iron
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Water-tight body
- Painted silver enamel inside and out for additional corrosion resistance.
- Interior and exterior leveling screws permit adjustment to meet finished floor.
- Shipped complete with expendable cap to prevent ingress of concrete during pour.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Fully adjustable |
|
Application |
Ideal for the modern office with workstations that have power, communications and data equipment. |
Specifications
|
Material |
Cast Iron |
|
Cubic Capacity |
15 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | N/A | N/A |
| CSA | 5043 | 441101 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |