text.skipToContent text.skipToNavigation

Catalog No. : 603TH

Description:  TRIPOD HEAVY DUTY C/W INSULAT

UPC: 624871007618

Made or assembled in Canada.

Tripod. Type TH (heavy duty) is constructed of 1-1/4 inches x 1-1/4 inches x 3/16 inch angle iron. All ferrous parts are hot dip galvanized. 3 wires.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Steel A-frame

Special Features

Complete with IB400

Specifications

Material

Iron

Finish

Hot dip galvanized

Classifications

Brand Name

Microlectric

Dimensions

Width

72 in

Height

96 in

Documents/Support Tools

Sales Drawing

Click here