text.skipToContent text.skipToNavigation

Catalog No. : 60284NT

Description:  1000 AL NAR TON 1/2 BH ON 1-3/4

UPC: 782980010162

1000 kcmil aluminum narrow tongue lug with 1/2" bolt holes on 1-3/4" centers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • The precision hardened steel dies used by the Color-Keyed system exert tremendous, controlled pressure on the connector and form the strands and connector into a solid mass.
  • A die code embossed onto the Color-Keyed connector during compression makes it easy for inspectors to compare the finished crimp with the die table to verify correct termination.
  • The Shure-Stake crimp mechanism eliminates guesswork and produces proper terminations every time.

Descriptors

Category

Cable or wire lug

Type

Lugs, aluminum long barrel 2 hole narrow tongue

Specifications

Cable Size

1000 kcmil

Number Of Holes

2

Voltage Rating

35 kV

Material

Aluminum

Classifications

Brand Name

COLOR-KEYED

Standard

UL 486 A, UL486 B

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here