Catalog No. : 60278
Description: AL TP 2HL LUG LONG BRL 750 1/2B YEL
UPC: 786210602783
Aluminum Two-Hole Lug, Long Barrel, Blind End, Max 35kV, 750 kcmil Wire, 900 Compact, 1/2 Inch Bolt Size, 1-3/4 Inch Hole Spacing, Tin Plated, Die Code 115H, Die Color Code Yellow
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
750 kcmil |
|
Number Of Holes |
2 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Color |
Yellow |
Classifications
|
Brand Name |
COLOR-KEYED |
|
Standard |
UL E9809 |
Dimensions
|
Stud Size |
1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001053 Crimp cable lug for aluminium conductors
|
Material |
Aluminium |
|
Sleeve form |
Long |
|
Colour |
Yellow |
Documents/Support Tools
|
Instruction Sheet |
|
SDS |
|
Sales Drawing |