text.skipToContent text.skipToNavigation

Catalog No. : 600YADT-2

Description:  INSTALLATION TOOL-600A CONNECTOR

UPC: 783786548675

15/25/35kV, 600 Amp, Assembly/Disassembly Tool for 600 Amp Separable Cable Joints, Lever Drive, does not carry current.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal connector kit

Specifications

Voltage Rating

15 to 35 kV

Amperage Rating

600 A

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here