text.skipToContent text.skipToNavigation

Catalog No. : 600ECSG3-36

Description:  15-25-35KV SEAL KIT BRAID 36INCHES

UPC: 75114378598

600 ECS Cold Shrinkable Seal with Copper Braid and Constant Spring Force - Shield Adapter Kit, 36 Inch Long, includes (1) Cold Shrink Tube, Conductive Copper Tape, Flat Copper Braid, Spring Coil, Mastic, Instruction Sheet.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal connector kit

Special Features

36 inch Long

Application

Used for medium voltage cables with copper tape shield

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

36 inch long

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here