text.skipToContent text.skipToNavigation

Catalog No. : 600ECS-G3-60

Description:  SEALING AND GROUNDING KIT 60IN LONG

UPC: 75114117180

15/25/35kv, Cold-Shrinkable Seal kit, Size range 1.28 inch to 2.30 inch jacket diameters, maximum installed diameter is approximately 2.75 inches. 60 inch long Braid
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

60 in