text.skipToContent text.skipToNavigation

Alternate Catalog No. : 600 1 1/4AL

Catalog No. : 60011/4AL

Description:  600 AL. W/ 1.25 INCH TAPPED HOLES

UPC: 785991064421

Single Gang Flush Service Floor Box, 64 Cubic Inches, Length 5-1/8 Inches, Width 4-1/4 Inches, Depth 4-1/4 Inches, Hub Size 1-1/4 Inches, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fully adjustable
  • Water-tight body
  • Painted silver enamel inside and out for additional corrosion resistance.
  • Interior and exterior leveling screws permit adjustment to meet finished floor.
  • Shipped complete with expendable cap to prevent ingress of concrete during pour.

Descriptors

Category

Floor boxes

Special Features

Fully adjustable

Application

Ideal for the modern office with workstations that have power, communications and data equipment.

Specifications

Material

Aluminum

Cubic Capacity

64 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Documents/Support Tools

Sales Drawing

Click here