text.skipToContent text.skipToNavigation

Catalog No. : 6000-526

Description:  200A LR 38KV JUMP CABLE

UPC: 75114135269

200 Amp, 38kV Jump Cable, No Test Point, 10 Foot Length.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Specifications

Voltage Rating

38 kV

Amperage Rating

200 A

Classifications

Brand Name

ELASTIMOLD

Dimensions

Length

10 ft