text.skipToContent text.skipToNavigation

Catalog No. : 6000-320

Description:  SPECIAL OPERATING HANDLE FOR MVI

UPC: 75114135283

Special Operating Handle for Molded Vacuum Interrupter. Handle has 45 Degree Bend, 9.0 inch Center to Center Hole. 303 or 304 Stainless Steel. 0.188 inch Thick. Hex end Hole Diameter .876 inch, Round Hole Diameter 1.187 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Handles or knobs

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant