Catalog No. : 600-SW
Description: WRENCH SPANNER 600A-SERIES
UPC: 783786636976
15/25/35kV, 600 Amp, Spanner Wrench, Hook Style, Zinc Plated Cold Rolled Steel. 8 inches long x 1/2 inch thick. Equipped with 0.312 inch Diameter Pin and 1/2 inch square socket. Designed for use on K650CP Connecting Plugs, K650RTP Tap Plugs and K650RTW Tap Wells. Provides an easy to use tool for tightening and/or loosening these units.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Spanner wrenches |
|
Special Features |
For 15/25/35 KV. Equipped with 0.312 inch Diameter Pin and 1/2 inch square socket. |
|
Application |
600 Series deadbreak elbow connectors. Recommended for installation of Deadbreak Reducing Tap Plugs and Reducing Tap Wells. |
Specifications
|
Material |
Steel |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Overall Length |
8 in , 203.0mm |
|
Size |
8 in , 203.0mm |
Documents/Support Tools
|
Sales Drawing |