text.skipToContent text.skipToNavigation

Catalog No. : 600-403-2

Description:  BASE PLATE J3

UPC: 783786340583

Base Plate, 600 Amp Junctions, 19 inch x 6-3/4 inch x 5/8 inch thick with notched corners. 304 Stainless Steel. Two Rows of Three Slots 1 inch x 9/16 inch on 8 inch x 5-1/2 inch Centers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD