Catalog No. : 600-225
Description: BAIL LOCATOR FOR K656DR
UPC: 783786854608
304 Stainless Steel, Bail Locator for K656DR, Carries Current over 1000 volts. Modified 'U' Shape, .437 inch wide x .9 (13 Gage) thick Bail. 3.125 inch Tall x 2.21 inch inside Width. .18 inch Diameter Holes on each side.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable accessories |
Specifications
Temperature Rating |
-40 to +65 C |
Classifications
Brand Name |
ELASTIMOLD |