Catalog No. : 5M963-2-10
Description: BRZ BOLT SUBSTA STUD CONNECTOR UNIV
UPC: 783786767090
Bronze Bolted Substation Stud Connector (Universal - Straight or 90 Degree) - Stud to Pipe or Cable - 1-1/2 inch-12 Stud to 4/0-2000 MCM Copper / 3/8-1-3/4 inch Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Bare |
Classifications
Brand Name |
Homac |