text.skipToContent text.skipToNavigation

Catalog No. : 5M963-13

Description:  BRZ BOLT SUBSTA STUD CONNECTOR UNIV

UPC: 783786767083

Bronze Bolted Substation Stud Connector (Universal - Straight or 90 Degree) - Cable to Stud - 2 inch-12 Stud to 4/0-2000 MCM Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant