text.skipToContent text.skipToNavigation

Catalog No. : 5M963-10S

Description:  BZE STUD TO CABLE 1 1/2-12 TO 2000

UPC: 75114155427

Bolted Bronze Connector, Type 5M - Stud Connector, Stud to Cable, Pipe or Flat. Stud size 1-1/2 - 12, Cable Size 4/0-2000, Cable Diameter .528 - .1.630 inch, SPS 3/8 - 1-1/4 inch. 2-3/8 inch X 3-3/4 inch. This type 5M universal connector can be used for horizontal or vertical take-off to a Flat. It will accommodate a wide range of cable just by turning the cap. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. S is Silver Plate.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac