text.skipToContent text.skipToNavigation

Catalog No. : 5M863-5

Description:  BRZ BOLT SUBSTA STUD CONNECTOR UNIV

UPC: 783786766987

Bronze Bolted Substation Stud Connector (Universal - Straight or 90 Degree) - Cable to Stud - 1 inch-14 Thread Stud to Cable #2 - 1000 kcmil Copper. Includes Silicon Bronze Hardware - (2) 1/2-13 x 2 inch Bolts and (4) 1/2-13 x 3 inch Bolts with (6) Lock Washers and (6) Nuts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant