text.skipToContent text.skipToNavigation

Catalog No. : 5M863-3

Description:  BRZ Stud Conn 3/4 16 2-1000 3/8-3/4

UPC: 783786766963

Bronze Bolted Substation Stud Connector - Stud to Cable or Pipe - Universal - Straight or 90 Degree - 230kV Maximum - 3/4 inch-16 Stud to 2-1000 MCM Copper / 3/8-3/4 inch NPS Pipe. Includes Silicon Bronze Hardware - (2) 1/2-13 x 2 inch Bolts and (4) 1/2-13 x 3 inch Bolts with (6) Lock Washers and (6) Nuts. The Four 3 inch Bolts are on 1-7/8 inch Centers and the Two 2 inch Bolts are on 1-1/4 inch Center.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant