text.skipToContent text.skipToNavigation

Catalog No. : 5M863-2-8R

Description:  BRZ BOLT SUBSTA STUD CONNECTOR UNIV

UPC: 783786766956

Tin Plated Bronze Bolted Substation Stud Connector (Universal - Straight or 90 Degree) - Stud to Pipe or Cable - 1-1/4 inch-12 Thread Stud to #2 to 1000 MCM Copper, 3/8-3/4 inch Pipe. Includes Silicon Bronze Hardware - (2) 1/2-13 x 2-1/4 inch Bolts and (4) 1/2-13 x 4-1/2 inch Bolts with (6) Lock Washers and (6) Nuts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac