text.skipToContent text.skipToNavigation

Catalog No. : 5M863-2-40MR

Description:  BRZ Stud 2X No2-1000 40MM Sm Stud R

UPC: 783786766918

Bronze Stud to Two Cables, 40MM Smooth Stud, #2 -1000 Copper Cable, Tin Plated. Includes Silicon Bronze Hardware - (2) 1/2-13 x 2-1/2 inch Bolts and (4) 1/2-13 x 4-1/2 inch Bolts with (6) Lock Washers and (6) Nuts. The Four 4-1/2 inch Bolts are on 1-7/8 inch Centers and the Two 2-1/4 inch Bolts are on 1-1/8 inch Center. Overall Length 6-1/8 inch x 3 inch wide.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac