text.skipToContent text.skipToNavigation

Catalog No. : 5M863-2-11B

Description:  BRZ Stud Conn 1-3/4 12T No2-1000

UPC: 783786766857

Bronze Stud Connector, Stud to Cable or Pipe. Stud Size 1-3/4 inch 12 Threads. Cable Size #2-1000. Cable Diameter .258-1.152 inch. SPS - Standard Pipe Size 3/8-3/4 inch. 2-3/8 inch X 3 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac