Catalog No. : 5M863-2-10R
Description: BRZ BOLT SUBSTA STUD CONNECTOR UNIV
UPC: 783786766840
Bronze Bolted Substation Stud Connector (Universal - Straight or 90 Degree - Tin Plated) - Stud to Pipe or Cable - 1-1/2 inch-12 Stud to 2-1000 MCM Copper / 3/8-3/4 inch Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |