text.skipToContent text.skipToNavigation

Catalog No. : 5M863-11B

Description:  BRZ BOLT SUBSTA STUD CONNECTOR UNIV

UPC: 783786766796

Bronze Bolted Substation Stud Connector (Universal - Straight or 90 Degree) - Type 5M, Cable to Stud - 1-3/4 inch-12 Stud to #2-1000kcmil Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#2 to 1000 kcmil

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac