text.skipToContent text.skipToNavigation

Catalog No. : 5M863-11

Description:  CONN, STUD 90DEG 1 1/2

UPC: 783786974788

Bolted Bronze Connector, Type 5M - Stud Connector, Stud to Cable, Pipe or Flat. Stud size 1-3/4 - 12, Cable Size #2-1000, Cable Diameter .258 - .1.152 inch, SPS 3/8 - 3/4 inch. 2-3/8 inch X 3 inch. This type 5M universal connector can be used for horizontal or vertical take-off to a Flat. It will accommodate a wide range of cable just by turning the cap. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac