text.skipToContent text.skipToNavigation

Catalog No. : 5M863-10

Description:  BRZ BOLT SUBSTA STUD CONNECTOR UNIV

UPC: 783786766772

Bronze Bolted Substation Stud Connector (Universal - Straight or 90 Degree) - Cable to Stud - 1-1/2 inch-12 Stud to 2-1000 MCM Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant