text.skipToContent text.skipToNavigation

Catalog No. : 5M663-8R

Description:  STUD CONN STUD TO CABLE PIPE OR FLA

UPC: 783786770830

Bolted Bronze Connector, Type 5M - Stud Connector, Stud to Cable, Pipe or Flat. Stud size 1-1/4 - 12, Cable Size #6-500, Cable Diameter .162 - .813 inch, SPS 3/8 - 1/2 inch. 2-1/4 inch X 2-5/8 inch. This type 5M universal connector can be used for horizontal or vertical take-off to a Flat. It will accommodate a wide range of cable just by turning the cap. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac