Catalog No. : 5M663-8
Description: BRZ Stud Conn1-1/4 inch 12T No6-500
UPC: 783786766765
Bronze Stud Connector, Stud to Cable, Pipe or Flat. Stud Size 1-1/4 inch 12 Threads. Cable Size #6-500. Cable Diameter .162-.813 inch. SPS - Standard Pipe Size 3/8-1/2 inch. 2-1/4 inch X 2-5/8 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Bare |
Classifications
Brand Name |
Homac |