Catalog No. : 5M663-6R
Description: BRZ Stud Conn1-1/8 in 12T No6-500 R
UPC: 783786766758
Bronze Stud Connector, Stud to Cable, Pipe or Flat. Stud Size 1-1/8 inch 12 Threads. Cable Size #6-500. Cable Diameter .162-.813 inch. SPS - Standard Pipe Size 3/8-1/2 inch. 2-1/4 inch X 2-5/8 inch. Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |