text.skipToContent text.skipToNavigation

Catalog No. : 5M663-6

Description:  BRZ Stud Conn 1-1/8 in 12T No6-500

UPC: 783786766741

Bronze Stud Connector, Stud to Cable, Pipe or Flat. Stud Size 1-1/8 inch 12 Threads. Cable Size #6-500. Cable Diameter .162-.813 inch. SPS - Standard Pipe Size 3/8-1/2 inch. 2-1/4 inch X 2-5/8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant