Catalog No. : 5M663-3SMR
Description: BRZ Stud Conn 3/4-16 6-500 3/8-1/2
UPC: 783786766727
Bronze Bolted Substation Stud Connector - Stud to Cable or Pipe - Universal - Straight or 90 Degree - 230kV Maximum - 3/4 inch-16 Stud to 6-500 MCM Copper / 3/8-1/2 inch NPS Pipe. Smooth - no Threads, Tin-Plated.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |