Catalog No. : 5M663-2-21.5M
Description: BRZ Stud Conn 21.5 mm Smooth Stud
UPC: 783786802227
Bronze Bolted Substation - Stud Connector, Stud to 2 Cables or Pipes. This Type 5M Universal Connector can be Used for Horizontal or Vertical Take Off to a Flat. It will Accommodate a Wide Range of Cable just by Turning the Cap. 21.5 mm Smooth Stud
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Bare |
Classifications
Brand Name |
Homac |