text.skipToContent text.skipToNavigation

Catalog No. : 5M663-1

Description:  BRZ Stud Conn 1/2-13 6-500 3/8-1/2

UPC: 783786766635

Bronze Bolted Substation Stud Connector - Stud to Cable or Pipe - Universal - Straight or 90 Degree - 230kV Maximum - 1/2 inch-13 Stud to 6-500 MCM Copper / 3/8-1/2 inch NPS Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac